globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The NetRunner™ Vertical Cable Manager Replacement Cover provides protection and a clean aesthetic for WMPV45E, WMPVF45E, WMPV22E and WMPVF22E managers. Each cover is 22.5 RU and black in color. Sold in single units. Manager not included.

Specifications

Product Type Vertical Cable Manager Cover
Body Material PVC
For Use With WMPV* Vertical Managers
Sub Brand NetRunner™
Overall Height (In.) 41.5
Overall Height (mm) 1054
Overall Width (In.) 5.45
Overall Width (mm) 138
Color Black
Standards Met RoHS Compliant
Number of Rack Units 22.5

Packaging Detail

UPC 07498365683
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2531
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 2.5307

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}