WR3E-X

Duct Wire Retainer

The Panduit Wire Retainer snaps on to select horizontal cable manager fingers to help retain cables in a specific location within the vertical manager. Black, 10pc.

Specifications

D-Ring Width (In.)

NA

D-Ring Width (mm)

NA

D-Ring Height (In.)

NA

D-Ring Height (mm)

NA

Number of Rack Units

NA

Color

Black

Material

Polycarbonate

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498339485

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0172

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1721

Resources

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products