CMPH2

Dual Sided D-Ring Manager

The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible enough to endure seamless moves, adds and changes. It is compatible with any standard EIA 19in (483mm) rack or cabinet. D-Rings on front and larger D-rings on rear, 2RU, 1pc + CMDRH2 D-ring in front and CMDRHD2 D-ring in back.

Specifications

No. of Rack Spaces

2

Rack System Width (In.)

19

Material

Steel

D-Ring Size

Front: 3 x 3, Rear: 3 x 5

CE Compliant

No

Color

Black

Width (In.)

19

Width (mm)

483

Height (In.)

3.47

Height (mm)

88.1

Depth (In.)

8.57

Depth (mm)

218

Length (In.)

19

Length (mm)

482.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370475

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4579

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Horizontal Cable Managers

US English

Installation Documents

Open-Access Components: CM108

US English

Specification Sheets

Open-Access™ Cable Management System

US English

Part Drawings

Open Cable Management Panel (Horizontal)

US English

Part Drawings

Open Cable Management Panel (Horizontal)

US English

Part Drawings

Open Cable Management anel Horizontal CMPH2 00072-15

US English

Related Products