CMPHHF1

Single Sided Manager

The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible enough to endure seamless moves, adds and changes. It is compatible with any standard EIA 19in (483mm) rack or cabinet. High-density D-Rings on front only, 1RU, 1pc + CMDRHD1 D-ring.

Specifications

Product Type

Single Sided Manager

Body Material

Steel

Orientation

Horizontal

D-Ring Material

Polycarbonate

Overall Width (In.)

19

Overall Width (mm)

483

Overall Height (In.)

1.72

Overall Height (mm)

43.7

Number of Rack Units

1

Sub Brand

Open-Access

Color

Black

Includes

Manager and hardware kit (cover available separately)

Number of Rack Spaces

1

Material

Steel

Overall Depth (In.)

5.67

Overall Depth (mm)

144.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378004

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2678

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Open Cable Management Panel Horizontal High Density CMPHHF1 00671-14

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Specification Sheets

Open-Access™ Cable Management System

US English

Selection Guides

Horizontal Cable Managers

US English

Installation Documents

Open-Access Components: CM108

US English

Part Drawings

Open Cable Management Panel Horizontal High Density

US English

Part Drawings

Open Cable Management Panel Horizontal High Density

US English

Related Products