CWMPV2418

Single Sided Manager

The Panduit IN-Cabinet Vertical Cable Manager is designed to route, manage and organize cables between equipment with enough flexibility to fit seamlessly into almost any wide cabinet design. Side mount bracket, single sided, PVC, 18RU, Black, 1pc + snap-on cover.

Specifications

Product Type

Single Sided Manager

Body Material

PVC

Orientation

Vertical

Cover Material

PVC

Finger Material

PVC

Overall Width (In.)

1.95

Overall Width (mm)

49.6

Overall Height (In.)

31.39

Overall Height (mm)

797.2

Number of Rack Units

18

Sub Brand

IN-Cabinet

Color

Black

Includes

Manager, cover, hardware kit

Material

PVC

Number of Rack Spaces

18

Overall Depth (In.)

3.76

Overall Depth (mm)

95.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379312

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3803

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

In-Cabinet Vertical Cable Management System: V00028AG

US English

Specification Sheets

Panduit IN-Cabinet Cable Management System

US English

Part Drawings

US English

Part Drawings

US English

Part Drawings

US English

Related Products