CWMPV3318

In-Cabinet Vertical Manager - Front Only

The Panduit IN-Cabinet Vertical Cable Manager is designed to route, manage and organize cables between equipment with enough flexibility to fit seamlessly into almost any wide cabinet design. Front mount bracket, single sided, PVC, 18RU, Black, 1pc + snap-on cover.

Specifications

CE Compliant

No

Color

Black

Depth (In.)

3

Depth (mm)

76.2

Height (In.)

32

Height (mm)

813

Length (In.)

3.27

Length (mm)

83.1

Material

PVC

No. of Rack Spaces

18

Rack System Width (In.)

19,23

Width (In.)

3.25

Width (mm)

82.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379316

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4344

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Panduit IN-Cabinet Cable Management System

US English

Part Drawings

US English

Installation Documents

In-Cabinet Vertical Cable Management System: V00028AG

US English

Part Drawings

US English

Part Drawings

US English

Related Products