CWMPV3340

In-Cabinet Vertical Manager - Front Only

The Panduit IN-Cabinet Vertical Cable Manager is designed to route, manage and organize cables between equipment with enough flexibility to fit seamlessly into almost any wide cabinet design. Front mount bracket, single sided, PVC, 40RU, Black, 1pc + snap-on cover.

Specifications

No. of Rack Spaces

40

Material

PVC

Rack System Width (In.)

19,23

CE Compliant

No

Color

Black

Width (In.)

3.25

Width (mm)

83

Depth (In.)

3

Depth (mm)

76.2

Height (In.)

70

Height (mm)

1778

Compatibility

N/A

Length (In.)

3.27

Length (mm)

83.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379315

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1470

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

40 R.U. IN-CABINET Vertical Manager (Front Only)

US English

Part Drawings

40 R.U. IN-CABINET Vertical Manager (Front Only)

US English

Part Drawings

40 R.U. IN-CABINET Vertical Manager (Front Only)

US English

Installation Documents

In-Cabinet Vertical Cable Management System: V00028AG

US English

Specification Sheets

Panduit IN-Cabinet Cable Management System

US English

Related Products