NM1

Dual Sided Manager

The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front and rear covers, ABS Plastic, 1RU, Black, 1pc.

Specifications

Product Type

Dual Sided Manager

Body Material

ABS

Orientation

Horizontal

Cover Material

PVC

Finger Material

ABS

Overall Width (In.)

19

Overall Width (mm)

483

Overall Height (In.)

1.7

Overall Height (mm)

44

Number of Rack Units

1

Sub Brand

NetManager High Capacity

Color

Black

Includes

Manager, covers, hardware kit

Number of Rack Spaces

1

Material

ABS

Overall Depth (In.)

13.10

Overall Depth (mm)

332.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300938

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3973

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Videos

US English

Part Drawings

NetManger High Capacity Horizontal Cable Manager - 1RU Front and Rear

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Selection Guides

Horizontal Cable Managers

US English

Specification Sheets

NetManager™ High Capacity Horizontal Cable Managers

US English

Part Drawings

NetManger High Capacity Horizontal Cable Manager - 1RU Front and Rear

US English

Part Drawings

NetManger High Capacity Horizontal Cable Manager - 1RU Front and Rear

US English

Related Products