NMF3

Single Sided Cable Manager

The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front cover only, ABS Plastic, 3RU, Black, 1pc.

Specifications

Color

Black

No. of Rack Spaces

3

Rack System Width (In.)

19

Material

ABS

CE Compliant

No

Width (In.)

19

Width (mm)

483

Height (In.)

5.2

Height (mm)

133

Depth (In.)

6.2

Depth (mm)

157

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300943

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5696

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

NetManger High Capacity Horizontal Cable Manager - 3RU Front Only

US English

Part Drawings

NetManger High Capacity Horizontal Cable Manager - 3RU Front Only

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Selection Guides

Horizontal Cable Managers

US English

Specification Sheets

PatchRunner™ Vertical Cable Managers: RKSP144

US English

Part Drawings

Blanking Panels for NM3 And NMF3 Horizontal Manager

US English

Specification Sheets

NetManager™ High Capacity Horizontal Cable Managers

US English

Part Drawings

NMF3 Horizontal Manager: V10404AI-DC

US English

Related Products