NRV10

Dual Sided Vertical Cable Manager

The Panduit® NetRunner® High Capacity Vertical Cable Manager cost-effectively organizes, protects and showcases network cabling in medium to large enterprise switches. Large finger openings channel cables up to 24 Category 6A while maintaining integral bend radius control for long-term reliable system performance. Dual-sided, ABS Plastic, 45RU, Black, 1pc.

Specifications

No. of Rack Spaces

45

Material

ABS

Color

Black

Width (In.)

10.00

Width (mm)

254.0

Depth (In.)

13.80

Depth (mm)

352.0

Height (In.)

80.80

Height (mm)

2053.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319370

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.5768

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

NetRunner High Capacity Vertical Cable Manager

US English

Part Drawings

NetRunner High Capacity Vertical Cable Manager

US English

Part Drawings

NetRunner High Capacity Vertical Cable Manager

US English

Specification Sheets

NetRunner™ High Capacity Vertical Cable Managers

US English

Installation Documents

NETRUNNER™ High Capacity Vertical Managers CM392C

US English

Specification Sheets

2 Post Rack and Vertical Manager Combination Pack: RKSP145

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Related Products