PEHF3

Single Sided Manager

The Panduit® PatchRunner® Horizontal Cable Manager organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. This manager telescopes for flush mount with PatchRunner® and PatchRunner® High Capacity vertical cable managers. Hinged front cover only, 3RU, Black, 1pc.

Specifications

Product Type

Single Sided Manager

Body Material

Steel

Orientation

Horizontal

Cover Material

Steel

Finger Material

ABS

Overall Width (In.)

19

Overall Width (mm)

480

Overall Height (In.)

5.2

Overall Height (mm)

133

Number of Rack Units

3

Sub Brand

PatchRunner High Capacity

Color

Black

Includes

Manager, cover, hardware kit

Number of Rack Spaces

3

Material

Steel

Overall Depth (In.)

9.80

Overall Depth (mm)

250.0

Note

Projection from rack mounting face can telescope from 4.4” (112mm) to 7.6” (193mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341597

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7930

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Space Saving Cable Management Rack Systems

US English

Specification Sheets

PatchRunner™ High Capacity Horizontal Cable Managers

US English

Part Drawings

3 RU Patchrunner Enhanced Horizontal Front Only Manager - PEHF3

US English

Installation Documents

PatchRunner Enhanced Horizontal Front-Only Managers - PEHF2, PEHF3, and PEHF4

US English

Related Products