PRVF1096

Single Sided Manager

The Panduit® Patchrunner® Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space, lowering overall costs, and setting the standard for the entire cable management industry. Single-sided, Steel, 52RU, Black, 1pc + 4 PRSP7 slack spools.

Specifications

Product Type

Single Sided Manager

Body Material

Steel

Orientation

Vertical

Finger Material

ABS

Overall Width (In.)

10

Overall Width (mm)

254

Overall Height (In.)

95.5

Overall Height (mm)

2426

Number of Rack Units

52

Sub Brand

PatchRunner

Color

Black

Includes

Manager and hardware kit (door available separately)

Number of Rack Spaces

52

Material

Steel

Overall Depth (In.)

9.70

Overall Depth (mm)

246

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302066

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

16.7827

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

SAIT Polytechnic: CPCS50-WW--ENG

US English

Part Drawings

PatchRunner Vertical Cable Manager

US English

Installation Documents

PATCHRUNNER Vertical Cable Manager V00028BV_01

US English

Part Drawings

PatchRunner Vertical Cable Manager

US English

Specification Sheets

4 Post Rack Systems - 7 Foot and 8 Foot

US English

Part Drawings

PatchRunner Vertical Cable Manager

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Related Products