No. of Rack Spaces |
45 |
Material |
Steel |
Color |
Black |
Width (In.) |
8.00 |
Width (mm) |
203.0 |
Depth (In.) |
9.70 |
Depth (mm) |
246.0 |
Height (In.) |
83.90 |
Height (mm) |
2131.0 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498345418 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
6.4065 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Selection Guides |
Vertical Cable Managers/Doors: RKSG01 |
US English |
|
Catalogs |
Network Infrastructure for the Enterprise Preferred Parts – South Asia |
US English |
|
Part Drawings |
PatchRunner Vertical Cable Manager |
US English |
|
Case Studies |
SAIT Polytechnic: CPCS50-WW--ENG |
US English |
|
Catalogs |
Network Infrastructure for the Enterprise Preferred Parts – Australia |
US English |
|
Part Drawings |
PatchRunner Vertical Cable Manager |
US English |
|
Installation Documents |
PATCHRUNNER Vertical Cable Manager V00028BV_01 |
US English |
|
Part Drawings |
PatchRunner Vertical Cable Manager |
US English |
|
Specification Sheets |
PatchRunner™ Vertical Cable Managers: RKSP144 |
US English |
|
Line Cards |
NetKey Line Card - ASEAN |
US English |
|
Line Cards |
NetKey Line Card - Vietnamese |
US English |