obsolete

WMPF1E-X

Single Sided Cable Manager

The Panduit® PatchLink® Horizontal Cable Manager manages category 5e and 6 copper, fiber optic and coaxial cables on the front of any standard 19” (483mm) EIA rack. Flexible fingers not only provide a safe integral bend radius but simplify adds, moves and changes for an easy-to-maintain finished, professional finish. Front Cover only, ABS, 2RU, 19.0in x 3.2in x 3.5in (483mm x 82mm x 89mm), Black, 10pc.

Specifications

Color

Black

No. of Rack Spaces

2

Rack System Width (In.)

19.0

Material

ABS

CE Compliant

No

Width (In.)

3.2

Width (mm)

81.5

Height (In.)

3.5

Height (mm)

88.9

Depth (In.)

3.7

Depth (mm)

93.7

Length (In.)

19.00

Length (mm)

482.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

10.0000

Packaging Details

UPC

07498329153

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

2.6070

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

WMPF1E Horizontal Manager V10101AB-DC

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Part Drawings

US English

Part Drawings

US English

Specification Sheets

PatchLink ™ Horizontal Cable Managers: RKSP154--WW-ENG

US English

Related Products