best seller

WMPSE

Dual Sided Manager

The Panduit® PatchLink® Horizontal Cable Manager manages category 5e and 6 copper, fiber optic and coaxial cables on the front and rear of any standard 19in (483mm) EIA rack or cabinet. Flexible fingers not only provide a safe integral bend radius but simplify adds, moves and changes for an easy-to-maintain finished, professional finish. Front and Rear Cover, ABS, 1RU, Black, 1pc.

Specifications

Product Type

Dual Sided Manager

Body Material

ABS

Overall Width (In.)

19

Overall Width (mm)

483

Overall Height (In.)

1.7

Overall Height (mm)

44.1

Number of Rack Units

1

Color

Black

Includes

Manager, covers, hardware kit

Number of Rack Spaces

1

Material

ABS

Overall Depth (In.)

8.90

Overall Depth (mm)

226

Cover Material

PVC

Finger Material

ABS

Orientation

Horizontal

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PatchLink

Packaging Details

UPC

07498337798

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3135

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

NetKey Line Card - ASEAN

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Part Drawings

WMPSE Horizontal Manager

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Selection Guides

Horizontal Cable Managers

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Part Drawings

WMPSE Horizontal Manager

US English

Line Cards

NetKey Line Card - Vietnamese

US English

Part Drawings

WMPSE Horizontal Manager

US English

Specification Sheets

PatchLink ™ Horizontal Cable Managers: RKSP154--WW-ENG

US English

Catalogs

Preferred parts for network infrastructure

US English

Related Products