The Open-Access™ Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Made of a steel frame with modular plastic snap-in D-rings, the cable manager is lightweight and durable, and but flexible enough to endure seamless moves, adds, and changes. It is compatible with any standard EIA 19 inch (483mm) rack or cabinet. The manager is 1 RU and 3 in. deep D-rings on the front only. The cable manager is black.
Product Type | Single Sided Manager |
Body Material | Steel |
Orientation | Horizontal |
D-Ring Material | Polycarbonate |
Sub Brand | Open-Access™ |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 3.38 |
Overall Depth (mm) | 86 |
Number of Rack Units | 1 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager and mounting hardware (cover available separately) |
UPC | 07498378324 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1190 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Open-Access™ Cable Management System | English | |
Videos | Spotlight Video for Horizontal Cable Managers | English | |
Part Drawings | Part Drawings - DWG - CMPHF1 (00671-05) | English | |
Part Drawings | Part Drawings - DXF - CMPHF1 (00671-05) | English | |
Part Drawings | Open Cable Management Panel Horizontal Front Only CMPHF1 00671-05 | English | |
Installation Documents | Open-Access™ Components for Mounting to EIA Standard 19” Communication Rack or Network Cabinet | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Selection Guides | Organizadores de Cables Horizontales Guía de Selección RKSG05 | Spanish (Español) | |
Selection Guides | Horizontal Cable Managers Selection Guide RKSG05 | English |