The NetManager® Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19-inch (483mm) rack or cabinet. Bend radius control ensures longer cable life with fewer kinks and snags that interrupt network service. Removable hinged metal cover, single-sided, ABS Plastic, 2 RU. This product is available in black.
Product Type | Single Sided Manager |
Body Material | Steel |
Orientation | Horizontal |
Cover Material | Steel |
Finger Material | ABS |
Sub Brand | NetManager™ |
Overall Height (In.) | 3.48 |
Overall Height (mm) | 88.4 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 8.04 |
Overall Depth (mm) | 204.3 |
Number of Rack Units | 2 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, cover, hardware kit |
UPC | 07498342114 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5852 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - NCMHAEF2(10073-09-R) | English | |
Part Drawings | Part Drawings - DXF - NCMHAEF2(10073-09-R) | English | |
Part Drawings | Part Drawings - PDF - NCMHAEF2(10073-09-R) | English | |
Installation Documents | Network Cable Management Horizontal Active Equipment Front Only CM273A | English |