The Panduit® NetManager® Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Bend radius control ensures longer cable life with fewer kinks and snags that interrupt network service. Removable hinged metal cover, ABS Plastic, 4RU, Front Only, Black, 1pc.
Product Type | Single Sided Manager |
Body Material | Steel |
Orientation | Horizontal |
Cover Material | Steel |
Finger Material | ABS |
Sub Brand | NetManager™ |
Overall Height (In.) | 7 |
Overall Height (mm) | 176.9 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 8 |
Overall Depth (mm) | 204.3 |
Number of Rack Units | 4 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, cover, hardware kit |
UPC | 07498391177 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5852 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Video 4:3 - Product - PatchRunner-Complete-Re-compressed | English | |
Part Drawings | Part Drawings - DWG - NCMHAEF4(10024-07) | English | |
Part Drawings | Part Drawings - DXF - NCMHAEF4(10024-07) | English | |
Part Drawings | Part Drawings - PDF - NCMHAEF4(10024-07) | English | |
Installation Documents | Network Cable Management Horizontal Active Equipment Front Only CM273A | English |