The PatchRunner™ 2 Horizontal Cable Manager organizes and protects copper and fiber network cabling in any standard EIA 19 inch (483mm) rack or cabinet. Large front finger openings easily accommodate Cat 6 and 6A cables, reducing installation time and maintenance costs. The manager matches depth for flush mount with PatchRunner™ 2 and PatchRunner™ 2 Enhanced Vertical Cable Managers. The single-sided manager is 4 RU and has a dual-hinged, magnetic front cover. The manager is black.
Product Type | Single Sided Manager |
Body Material | ABS |
Orientation | Horizontal |
Cover Material | ABS |
Finger Material | ABS |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 7.1 |
Overall Height (mm) | 179 |
Overall Width (In.) | 19 |
Overall Width (mm) | 484 |
Overall Depth (In.) | 7.9 |
Overall Depth (mm) | 202 |
Number of Rack Units | 4 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
For Use With | PatchRunner2 and PatchRunner2 Enhanced Vertical Managers |
Includes | Manager, cover and mounting hardware |
Part Features | Single-sided manager with magnetic, dual-hinged cover and mounting hardware |
UPC | 61305676168 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7564 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |