The PatchLink™ Horizontal Cable Manager provides a neat and efficient way to manage patch cables on any standard EIA 19 inch (483mm) rack or cabinet. It manages copper, fiber optic, and coax cables. Flexible fingers organize patch cords, simplifying moves, adds, and changes while the “closed” design protects the patch cables in the pathway. The single-sided cable manager is 1 RU and has a shorter depth of 2.7 inches. It includes a dual-hinging front cover and is black.
Product Type | Single Sided Manager |
Body Material | ABS |
Orientation | Horizontal |
Cover Material | PVC |
Finger Material | ABS |
Sub Brand | PatchLink™ |
Overall Height (In.) | 1.74 |
Overall Height (mm) | 44.1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 2.7 |
Overall Depth (mm) | 68.3 |
Number of Rack Units | 1 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, cover, hardware kit |
UPC | 07498337801 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1221 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Organizadores de Cable Horizontales PatchLink ™ Hoja de Especificaciones RKSP154 | Spanish (Español) | |
Specification Sheets | PatchLink™ Horizontal Cable Managers Specification Sheet RKSP154 | English | |
Videos | Spotlight Video for Horizontal Cable Managers | English | |
Part Drawings | WMPLFSE Horizontal Manager DXF | English | |
Part Drawings | WMPLFSE Horizontal Manager DWG | English | |
Part Drawings | Part Drawing -PDF Customer drawing for part number WMPLFSE | English | |
Installation Documents | Patchlink Cable Management Horizontal Panels | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English |