The Panduit® PatchLink® Horizontal Cable Manager manages category 5e and 6 copper, fiber optic and coaxial cables on the front and rear of any standard 19in (483mm) EIA rack or cabinet. Flexible fingers not only provide a safe integral bend radius but simplify adds, moves and changes for an easy-to-maintain finished, professional finish. Front and Rear Cover, ABS, 1RU, Black, 1pc, Black.

Specifications

Product Type Dual Sided Manager
Body Material ABS
Overall Width (In.) 19
Overall Width (mm) 483
Overall Height (In.) 1.7
Overall Height (mm) 44.1
Number of Rack Units 1
Color Black
Standards Met RoHS
Includes Manager, covers, hardware kit
Number of Rack Spaces 1
Material ABS
Overall Depth (In.) 7.90
Overall Depth (mm) 200.1
Cover Material PVC
Finger Material ABS
Orientation Horizontal
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PatchLink

Packaging Detail

UPC 07498337800
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3135
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings WMPLSE Horizontal Manager US English
Part Drawings WMPLSE Horizontal Manager 10101-22 US English
Brochures Space Saving Cable Management Rack Systems US English
Specification Sheets PatchLink ™ Horizontal Cable Managers: RKSP154--WW-ENG US English
Cross References Cable Capacity Calculator Web V4 US English
Part Drawings WMPLSE Horizontal Manager US English