The Panduit® NetRunner® High Capacity Vertical Cable Manager cost-effectively organizes, protects and showcases network cabling in medium to large enterprise switches. Large finger openings channel cables up to 24 Category 6A while maintaining integral bend radius control for long-term reliable system performance. Dual-sided, ABS Plastic, 45RU, Black, 1pc, Black.
Product Type | Dual-Sided Manager |
Body Material | ABS |
Orientation | Vertical |
Finger Material | ABS |
Sub Brand | NetRunner™ High Capacity |
Overall Height (In.) | 80.8 |
Overall Height (mm) | 2053 |
Overall Width (In.) | 12 |
Overall Width (mm) | 305 |
Overall Depth (In.) | 13.8 |
Overall Depth (mm) | 352 |
Number of Rack Units | 45 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager and hardware kit (covers available separately) |
UPC | 07498319371 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.9061 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - NRV12(V10661AF-DC_00A) | English | |
Part Drawings | Part Drawings - DXF - NRV12(V10661AF-DC_00A) | English | |
Part Drawings | Part Drawings - PDF - NRV12 (V10661AF_DC_01A) | English | |
Installation Documents | NETRUNNER™ High Capacity Vertical Managers CM392C | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |