The PatchRunner™ 2 Enhanced Vertical Cable Manager pairs ultra-high-density capability and versatility with its unique zero RU patching feature. The partially assembled manager installs easily to speed up deployment. The dual-sided manager has a metal backbone with molded plastic fingers, and includes two full-length metal, dual-hinging, push-to-close doors. The manager is 52 RU, 6 inches wide, 6 bonus vertical RU, and is black.
Product Type | Dual-Sided Manager |
Compatible Rack System | 19/23 |
Body Material | Steel |
Orientation | Vertical |
Cover Material | Steel |
Finger Material | ABS |
Sub Brand | PatchRunner™ 2 Enhanced |
Overall Height (In.) | 95.9 |
Overall Height (mm) | 2435.9 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Overall Depth (In.) | 26.8 |
Overall Depth (mm) | 680.7 |
Number of Rack Units | 52 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
For Use With | 52 RU 19"/23" EIA Rack |
Includes | Manager, two doors, hardware kit |
UPC | 61305666658 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 6.9000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Enhanced Vertical Cable Manager with Vertical Patching | English | |
Videos | Vertical Cable Managers - Video 16:9 | English | |
Part Drawings | Customer Drawing: 17M062AT_00 DWG | English | |
Part Drawings | Customer Drawing: 17M062AT_00 DXF | English | |
Part Drawings | Patchrunner 2 High Capacity Vertical Cable Manager, Front and Rear Fingers and Doors | English | |
Installation Documents | PatchRunner™ 2 Enhanced Vertical Managers Installation Instruction V00029RB | English | |
Application Guides | PatchRunner™ 2 Enhanced Vertical Cable Manager with Vertical Patching | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Flyers | PatchRunner™ Family: PR2V & PE2V | English | |
Flyers | Familia PatchRunner™ 2 Volante RKFL22--SA-SPA | Spanish (Español) |