obsolete

PEVF10B1

Vertical Manager - Front Only

45RU 10" Wide PatchRunner™ High Capacity Vertical Cable Manager,single sided, user assembled

Specifications

Overall Width (In.)

10

Overall Width (mm)

254

Overall Height (In.)

83.5

Overall Height (mm)

2120

Color

Black

CE Compliant

No

CE Marking

No

Compatible Rack System Width (In.)

19,23

Material

Steel/ABS

Number of Rack Spaces

45

Overall Depth (In.)

15.7

Overall Depth (mm)

404

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379414

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

8.3051

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

PatchRunner™ User-Assembled High Capacity Vertical Cable Managers – 7 Foot

US English

Part Drawings

PatchRunner High Capacity Vertical Manager, Single Sided - PEVF*B1: 11V260AR

US English

Installation Documents

PatchRunner High Capacity Vertical Cable Manager Frame Assembly: CM699

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Related Products