obsolete

PEVF896B1

Vertical Manager - Front Only

52RU 8" wide PatchRunnerâ„¢ High Capacity Vertical Cable Manager, single sided, user assembled

Specifications

Overall Width (In.)

8

Overall Width (mm)

203

Overall Height (In.)

95.5

Overall Height (mm)

2426

Color

Black

Number of Rack Spaces

52

Overall Depth (In.)

15.7

Overall Depth (mm)

404

CE Compliant

No

CE Marking

No

Compatible Rack System Width (In.)

19,23

Material

Steel/ABS

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387365

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9199

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

PatchRunner User-Assembled High Capacity Vertical Cable Managers - 8 Foot: RKSP139--WW-ENG

US English

Installation Documents

PatchRunner High Capacity Vertical Cable Manager Frame Assembly: CM699

US English

Part Drawings

PatchRunner High Capacity Vertical, 96" Manager, Single Sided - PEVF*96B1

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Related Products