The PatchRunner™ 2 Vertical Cable Manager pairs ultra-high-density capability and versatility, freeing up valuable floor space. The fully pre-assembled manager lowers overall costs. The dual-sided manager has a metal backbone with molded plastic fingers, and includes one full-length metal, dual-hinging, push-to-close door. The manager is 52 RU, 6 inches wide, and is white.
Product Type | Dual-Sided Manager |
Compatible Rack System | 19/23 |
Body Material | Steel |
Orientation | Vertical |
Cover Material | Steel |
Finger Material | ABS |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 95.88 |
Overall Height (mm) | 2435.2 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Overall Depth (In.) | 20.2 |
Overall Depth (mm) | 526.4 |
Number of Rack Units | 52 |
Environment | Indoor |
Color | White |
Standards Met | RoHS Compliant |
For Use With | 52 RU 19"/23" EIA Rack |
Includes | Manager, one door, hardware kit |
UPC | 61305645061 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.2284 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PatchRunner™ 2 Vertical Cable Managers Specification Sheet RKSP172-WW-ENG | English | |
Videos | Vertical Cable Managers - Video 16:9 | English | |
Part Drawings | PatchRunner 2 Vertical Cable Manager and Single Door, Front and Rear Fingers | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Application Guides | PatchRunner™ 2 Enhanced Vertical Cable Manager with Vertical Patching | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Flyers | PatchRunner™ Family: PR2V & PE2V | English | |
Flyers | Familia PatchRunner™ 2 Volante RKFL22--SA-SPA | Spanish (Español) | |
Selection Guides | Vertical Cable Manager Selection Guide RKSG03--SA-ENG | English |