The PatchRunner™ 2 Vertical Cable Manager pairs ultra-high-density capability and versatility, freeing up valuable floor space. The fully pre-assembled manager lowers overall costs. The dual-sided manager has a metal backbone with molded plastic fingers, and includes one full-length metal, dual-hinging, push-to-close door. The manager is 52 RU, 8 inches wide, and is black.
Product Type | Dual-Sided Manager |
Compatible Rack System | 19/23 |
Body Material | Steel |
Orientation | Vertical |
Cover Material | Steel |
Finger Material | ABS |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 95.88 |
Overall Height (mm) | 2435.2 |
Overall Width (In.) | 8 |
Overall Width (mm) | 203.2 |
Overall Depth (In.) | 20.2 |
Overall Depth (mm) | 526.4 |
Number of Rack Units | 52 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
For Use With | 52 RU 19"/23" EIA Rack |
Includes | Manager, one door, hardware kit |
UPC | 61305639583 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 12.7080 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |