The NetRunner™ Vertical Cable Manager is a dual-sided cable manager that provides a cost-effective solution to organize, manage, and protect network cabling in telecommunication rooms and data centers. Cable management fingers simplify cable routing during installation and maintenance. The bend radius control helps protect cables from kinks and snags, ensuring system performance and reliability. The manager is 22 RU, 5 inches wide x 12 inches deep, includes dual-hinging covers, and is black.
Product Type | Dual Sided Manager |
Body Material | ABS |
Orientation | Vertical |
Cover Material | PVC |
Finger Material | ABS |
Sub Brand | NetRunner™ |
Overall Height (In.) | 41.5 |
Overall Height (mm) | 1054 |
Overall Width (In.) | 4.9 |
Overall Width (mm) | 125 |
Overall Depth (In.) | 12 |
Overall Depth (mm) | 306 |
Number of Rack Units | 22.5 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, cover, hardware kit |
UPC | 07498365615 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7546 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet D-RKSP112--WW-ENG | English | |
Specification Sheets | Rack Estándar de 2 postes para Equipo Hoja de Especificaciones RKSP143 | Spanish (Español) | |
Specification Sheets | Organizadores de Cable NetRunner™ Verticales Hoja de Especificaciones RKSP112--WW-SPA | Spanish (Español) | |
Part Drawings | 4" Wide Vertical Cable Manager WMPV22E PDF | English | |
Part Drawings | 4" Wide Vertical Cable Manager WMPV22E DWG | English | |
Part Drawings | 4" Wide Vertical Cable Manager WMPV22E DXF | English | |
Installation Documents | NETRUNNER Vertical Cable Managers | English | |
Cross References | Cable Capacity Calculator Web V11 | English | |
Selection Guides | Vertical Cable Manager Selection Guide RKSG03--SA-ENG | English |