The NetRunner™ Vertical Cable Manager is a dual-sided cable manager that provides a cost-effective solution to organize, manage, and protect network cabling in telecommunication rooms and data centers. Cable management fingers simplify cable routing during installation and maintenance. The bend radius control helps protect cables from kinks and snags, ensuring system performance and reliability. The manager is 45 RU, 6.7 inches wide x 14.1 inches deep, includes dual-hinging covers and is black.
Product Type | Dual-Sided Manager |
Body Material | ABS |
Orientation | Vertical |
Cover Material | PVC |
Finger Material | ABS |
Sub Brand | NetRunner™ |
Overall Height (In.) | 83 |
Overall Height (mm) | 2108 |
Overall Width (In.) | 6.7 |
Overall Width (mm) | 170 |
Overall Depth (In.) | 14.1 |
Overall Depth (mm) | 357 |
Number of Rack Units | 45 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, covers, hardware kit |
UPC | 07498365619 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.2553 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Rack Estándar de 2 postes para Equipo Hoja de Especificaciones RKSP143 | Spanish (Español) | |
Specification Sheets | Organizadores de Cable NetRunner™ Verticales Hoja de Especificaciones RKSP112--WW-SPA | Spanish (Español) | |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet RKSP112 | English | |
Videos | Vertical Cable Managers - Video 16:9 | English | |
Part Drawings | 6" Wide Vertical Cable Manager WMPVHC45E DWG | English | |
Part Drawings | 6" Wide Vertical Cable Manager WMPVHC45E DXF | English | |
Part Drawings | 6" Wide Vertical Cable Manager WMPVHC45E Part Drawing 10225-25 | English | |
Installation Documents | Installation Instructions/Best Practices - CM335B (NetRunner Extender Bracket WMPVCMB) | English | |
Installation Documents | NetRunner™ Vertical Cable Managers V00030AE_07 | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Selection Guides | Vertical Cable Manager Selection Guide RKSG03--SA-ENG | English |