Product Type |
Gland Plate |
Overall Width (In.) |
14.89 |
Overall Width (mm) |
378.1 |
Overall Depth (In.) |
0.08 |
Overall Depth (mm) |
2 |
Color |
Gray |
Maximum Overall Height (In.) |
5.00 |
Maximum Overall Height (mm) |
127.0 |
Part Features |
Enclosure Blank Gland Plate |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Sub Brand |
IndustrialNet |
UPC |
07498345602 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.2540 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
US English |
||
Part Drawings |
US English |
||
Part Drawings |
US English |
||
Specification Sheets |
US English |