Industrial Ethernet connector gland plate. Fully populated with fourteen bulkhead fittings, fourteen internal enclosure patch cords (IUEJGY) for twelve downlink ports, and two copper uplink ports.

Specifications

Product Type Gland Plate
Overall Width (In.) 14.89
Overall Width (mm) 378.1
Overall Depth (In.) 0.08
Overall Depth (mm) 2
Color Gray
Maximum Overall Height (In.) 5.00
Maximum Overall Height (mm) 127.0
Sub Brand IndustrialNet

Packaging Detail

UPC 07498345601
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2665
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources