Industrial Ethernet SC fiber uplink kit allows termination of four SC connectors onto two duplex fiber uplinks for connection to MT-RJ ports on a customer supplied switch, while maintaining an IP67 rating.

Specifications

Product Type Industrial Ethernet Enclosure Fiber
Compatible Number of Rack Units NA
Material NA
Overall Width (In.) 0
Overall Width (mm) 0
Overall Depth (In.) NA
Overall Depth (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Diameter (In.) NA
Diameter (mm) NA
Number of Ports 0
Number of Pieces NA
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Color NA
Includes NA
Sub Brand IndustrialNetâ„¢

Packaging Detail

UPC 07498359147
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.5087
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 5.0872

Resources

English
Installation Documents IndustrialNet Ethernet SC Fiber Uplink Kit: FS062 English