Industrial Ethernet fiber uplink splice kit supports splicing of two duplex fiber uplinks to MT-RJ or SC ports on a customer supplied switch, while maintaining an IP67 rating.

Specifications

Compatible Number of Rack Units NA
Material NA
Overall Width (In.) 0
Overall Width (mm) 101.6
Overall Depth (In.) NA
Overall Depth (mm) 101.6
Overall Height (In.) NA
Overall Height (mm) 50.8
Diameter (In.) NA
Diameter (mm) NA
Number of Ports NA
Number of Pieces NA
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Color NA
Includes NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand IndustrialNetâ„¢

Packaging Detail

UPC 07498359155
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4106
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 4.1064

Resources

Specification Sheets US English
Installation Documents US English