Mini Com blank module insert for use with IndustrialNet Data Access Port

Specifications

Product Type Module Insert
Overall Width (In.) 0.61
Overall Width (mm) 15.4
Overall Depth (In.) 1.37
Overall Depth (mm) 34.8
Number of Ports 1
Color White
Module Type IndustrialNet
Dimensions (In.) NA
Dimensions (mm) NA
Length (In.) NA
Length (mm) NA
Maximum Overall Height (In.) 0.72
Maximum Overall Height (mm) 18.3
No. of Module Inserts 1
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Sub Brand IndustrialNet

Packaging Detail

UPC 07498331894
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0127
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.0636

Resources

Part Drawings Mini-Com Blank Module CMB_.dwg - Customer Drawing US English
Part Drawings Mini-Com Blank Module CMB_.dxf - Customer Drawing US English
Specification Sheets IndustrialNet Data Access Port: D-COSP263--WW-ENG US English
Part Drawings Mini-Com Blank Module COCMBXX--ENG US English