BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Flat 1/3-size insert for use with IndustrialNet Data Access Port.

Specifications

Product Type Module Insert
Overall Width (In.) 1.56
Overall Width (mm) 39.7
Overall Depth (In.) 0.52
Overall Depth (mm) 13.2
Number of Ports 1
Color White
Module Type IndustrialNet
Maximum Overall Height (In.) 0.89
Maximum Overall Height (mm) 22.7
No. of Module Inserts 1
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Sub Brand IndustrialNet

Packaging Detail

UPC 07498331896
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0138
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.0690

Resources

Part Drawings 1/3 Size Blank Insert CHB2M_-X.dxf - Customer Drawing US English
Specification Sheets IndustrialNet Data Access Port: D-COSP263--WW-ENG US English
Part Drawings 1/3 Size Blank Insert CHB2M_-X.dwg - Customer Drawing US English
Part Drawings 1/3 Size Blank Insert COCHB2MXX-X--ENG US English