IAPHF2MWH-X

Module Insert

Mini Com flat, 2-port 1/3 insert for IndustrialNet Data Access Port

Specifications

Product Type

Module Insert

Overall Width (In.)

1.56

Overall Width (mm)

39.7

Overall Depth (In.)

0.68

Overall Depth (mm)

17.2

Number of Ports

2

Color

White

Module Type

IndustrialNet

Maximum Overall Height (In.)

0.89

Maximum Overall Height (mm)

22.7

No. of Module Inserts

2

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Sub Brand

IndustrialNet

Packaging Details

UPC

07498331895

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0102

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0509

Resources

Part Drawings

1/3 Size Flat Module Insert COCHF2MXX-X--ENG

US English

Specification Sheets

IndustrialNet Data Access Port: D-COSP263--WW-ENG

US English

Part Drawings

1/3 Size Flat Module Insert CHF2M_-X.dxf - Customer Drawing

US English

Part Drawings

1/3 Size Flat Module Insert CHF2M_-X.dwg - Customer Drawing

US English

Related Products