Note | NA |
Product Type | Data Access Port |
Material | ABS |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
Overall Depth (In.) | 1.63 |
Overall Depth (mm) | 41.4 |
Overall Height (In.) | 7.28 |
Overall Height (mm) | 184.9 |
Number of Ports | 6 |
For Use With | Control Panel |
Color | White |
Standards Met | RoHS Compliant |
Includes | (1) IndustrialNet Data Access Port, (1) North American Faceplate, (1) 1/4-20 Mounting Screw Kit, (1) #6-32 Outlet Mounting Screw Kit, (1) 15 AMP Duplex Receptacle, (2) Panduit 1/3 Flat Blank Insert |
Sub Brand | IndustrialNet |
UPC | 07498312470 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2640 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Catalog Cut Sheets - IAPNG5EWH Product Page | English | |
Part Drawings | Part Drawing - DWG - IAPNGWH | English | |
Part Drawings | Part Drawing - DXF - IAPNGWH | English | |
Specification Sheets | IndustrialNet Data Access Port: D-COSP263--WW-ENG | English | |
Part Drawings | IndustrialNet Access Port with GFCI Receptacle COIAPNGWH--ENG | English | |
Installation Documents | IndustrialNet Data Access Port: PN516E | English |