IndustrialNet Data Access Port

Specifications

Product Type Data Access Port
Overall Width (In.) 7
Overall Width (mm) 177.8
Overall Depth (In.) 1.05
Overall Depth (mm) 26.6
Number of Ports 1
Color White
Maximum Overall Height (In.) 7.28
Maximum Overall Height (mm) 185.0
Module Type IndustrialNet
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand IndustrialNet

Packaging Detail

UPC 07498312471
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2614
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Catalog Cut Sheets IAPNG5EWH Product Page US English
Part Drawings IndustrialNet Data Access Port - 03063-32 US English
Part Drawings IndustrialNet Data Access Port - 03063-32 US English
Specification Sheets IndustrialNet Data Access Port: D-COSP263--WW-ENG US English
Part Drawings IndustrialNet Access Port COIAPNWH--ENG US English
Installation Documents IndustrialNet Data Access Port: PN516E US English