IAZBHGP26

Cable Management Accessory

IndustrialNet® 24W x 36H (610mm x 914mm) Zone Enclosure Gland Plate.

Specifications

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341010

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3114

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Installation Documents

US English

Part Drawings

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Related Products