Wall mount enclosure fan kit. For use with PZAEWM3 and PZAEWM6E enclosures.

Specifications

Product Type Enclosure Fan Kit
Material Steel
Overall Width (In.) 4.69
Overall Width (mm) 119.1
Overall Depth (In.) 1
Overall Depth (mm) 25.4
Overall Height (In.) 4.69
Overall Height (mm) 119.1
For Use With PZAEWM3, PZAEWM6E
Color Black
Standards Met Designed to Meet NEMA Type 2, Designed to Meet Telcordia GR-487-CORE Tamper Resistance, RoHS Compliant
Includes (1) 4.68" Fan, (2) Fan Guard, (1) 6Ft Length Schuko Wire Harness Assembly, (4) Mounting Screw, (5) Lock Washer, (4) Hex Nut, (1) #8-32 Screw
Sub Brand PanZone

Packaging Detail

UPC 07498345293
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2298
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000