PZB4-HC

Cover

Hinged door to be used with PanZone® Enclosure PZB4 when recessed in a wall. Reversible door can hinge from either side and includes lock with keys and hardware.

Specifications

Product Type

Cover

Overall Width (In.)

15.75

Overall Depth (In.)

1.09

Overall Height (In.)

26.04

Color

Gray

Accessory Type

Door

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanZone

Packaging Details

UPC

07498398021

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0716

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

PANZONE Enclosure PN323

US English

Part Drawings

Hinged Door Assembly for PANZONE Enclosure

US English

Specification Sheets

PanZone® Wall Mount Enclosure: OTSP47

US English

Related Products