PZBASE3EBP

Zone Cabling

Optional solid back panel for PZBASE3E enclosure. Used to mount building automation systems equipment.

Specifications

Color

Silver

Depth (In.)

0.51

Depth (mm)

13.0

Height (In.)

23.60

Height (mm)

600.0

No. of Rack Spaces

NA

Width (In.)

22.40

Width (mm)

570.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498381180

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3177

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Solid Back Panel - PZBASE3EBP

US English

Specification Sheets

PanZone® Panel Mount Active Equipment Enclosure

US English

Installation Documents

PanZone Wall Mount Enclosure: CM698

US English

Related Products