PZICFK-E

Enclosure Fan Kit

In-ceiling enclosure fan kit power conversion for european regions. Can be used to convert passive in-ceiling active enclosure (PZICE) to an active enclosure.

Specifications

Product Type

Enclosure Fan Kit

Overall Width (In.)

19.29

Overall Depth (In.)

4.28

Overall Height (In.)

8.66

Color

White

Accessory Type

Enclosure Fan kit

CE Compliant

Yes

CE Marking

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanZone

Packaging Details

UPC

07498300923

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.9691

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

European Fan Kit

US English

Installation Documents

PanZone In-Ceiling Enclosure European Conversion Kit

US English

Related Products