NEMA 4X drain and vent kit.

Specifications

Product Type Drain Kit
Material Polyester Reinforced Fiberglass
Overall Width (In.) 1.97
Overall Width (mm) 50
Overall Depth (In.) 0.67
Overall Depth (mm) 70.1
Diameter (mm) NA
Color Gray
Maximum Overall Height (In.) 0.67
Maximum Overall Height (mm) 17.0
Surface Treatment With powder coating
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PanZone

Packaging Detail

UPC 07498300713
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0166
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1662

Resources

Part Drawings PanZone NEMA 4X Drain and Vent Kit US English
Part Drawings PanZone NEMA 4X Drain and Vent Kit US English
Part Drawings PanZone NEMA 4X Drain and Vent Kit US English
Specification Sheets Wireless Access Point Enclosure: ZCSP14--WW-ENG US English
Selection Guides Panduit Wireless Access Point Enclosures: ZCSG02--WW-ENG US English
Catalog Cut Sheets PZNWE12 Product Page US English
Installation Documents PanZone Drain Vent Assembly PZNDVK: CM368 US English