PZNF1

NEMA Wireless Enclosure

NEMA 4X rated compression fitting, ideal for cable diameters of .115 to .250 (2.82mm to 6.35mm).

Specifications

Material

Nylon

Color

Gray

Cable Diameter Range (In.)

0.11 - 0.25

Cable Diameter Range (mm)

2.9 - 6.4

Height (In.)

1.17

Height (mm)

29.7

Width (In.)

0.59

Width (mm)

15.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300714

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Catalog Cut Sheets

PZNWE12 Product Page

US English

Part Drawings

PanZone NEMA 4X Fitting Kit - PZNF1

US English

Part Drawings

PanZone NEMA 4X Fitting Kit - PZNF1

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Selection Guides

Panduit Wireless Access Point Enclosures: ZCSG02--WW-ENG

US English

Specification Sheets

Wireless Access Point Enclosure: ZCSP14--WW-ENG

US English

Part Drawings

US English

Related Products