PZNF2

Compression Fitting

NEMA 4X rated compression fitting, ideal for cable diameters of .230 to .395 (5.84mm to 10.03mm).

Specifications

Product Type

Compression Fitting

Material

Nylon

Overall Width (In.)

0.86

Overall Width (mm)

21.8

Color

Gray

Maximum Cable Diameter (In.)

0.39

Maximum Cable Diameter (mm)

10.0

Maximum Overall Height (In.)

1.46

Maximum Overall Height (mm)

37.1

Minimum Cable Diameter (In.)

0.23

Minimum Cable Diameter (mm)

5.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanZone

Packaging Details

UPC

07498300715

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1655

Resources

Part Drawings

PanZone NEMA 4X Fitting Kit - PZNF2

US English

Catalog Cut Sheets

PZNWE12 Product Page

US English

Part Drawings

PanZone NEMA 4X Fitting Kit - PZNF2

US English

Specification Sheets

Wireless Access Point Enclosure: ZCSP14--WW-ENG

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Part Drawings

PanZone NEMA 4X Fitting Kit - PZNF2

US English

Selection Guides

Panduit Wireless Access Point Enclosures: ZCSG02--WW-ENG

US English

Related Products