PZNF3

Compression Fitting

NEMA 4X rated compression fitting, ideal for cable diameters of .170 to .450 (4.32mm to 11.43mm).

Specifications

Product Type

Compression Fitting

Material

Nylon

Overall Width (In.)

0.95

Overall Width (mm)

24.1

Diameter (mm)

NA

Color

Gray

Maximum Cable Diameter (In.)

0.45

Maximum Cable Diameter (mm)

11.4

Maximum Overall Height (In.)

1.53

Maximum Overall Height (mm)

38.9

Minimum Cable Diameter (In.)

0.17

Minimum Cable Diameter (mm)

4.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanZone

Packaging Details

UPC

07498300716

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1646

Resources

Part Drawings

PanZone NEMA 4X Fitting Kit - PZNF3

US English

Part Drawings

PanZone NEMA 4X Fitting Kit - PZNF3

US English

Specification Sheets

Wireless Access Point Enclosure: ZCSP14--WW-ENG

US English

Selection Guides

Panduit Wireless Access Point Enclosures: ZCSG02--WW-ENG

US English

Catalog Cut Sheets

PZNWE12 Product Page

US English

Part Drawings

PanZone NEMA 4X Fitting Kit - PZNF3

US English

Related Products