PZWMC12RR

Wall Mount Enclosure Accessory

PanZone 12RU Wall Mount Cabinet rear rail kit, 12 RU, Black.

Specifications

Accessory Type

Rail Kit

No. of Rack Spaces

12

Material

Steel

CE Compliant

No

Color

Black

Width (In.)

1.30

Width (mm)

33.0

Depth (In.)

0.80

Depth (mm)

21.0

Height (In.)

21.10

Height (mm)

536.0

Part Features

RU numbers from the bottom to top.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631554

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2132

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

2.5590

Resources

Installation Documents

Jumper Kit - PZWMCGK INSTALLATION INSTRUCTIONS

US English

Part Drawings

VERTICAL MOUNTING REAR EQUIPMENT RAILS FOR WALL MOUNT CABINETS (PZWMC12RR)

US English

Specification Sheets

PanZone® Wall Mount Cabinet

US English

Installation Documents

PANZONE Wall Mount Cabinet: CM315B

US English

Related Products