CUFB48BL

Consolidation Point Box

Raised floor consolidation point enclosure, accepts Mini-Com® Modules, with removable grommet plate, 48 Copper ports.

Specifications

No. of Ports

48

Material

Steel

Color

Black

Width (In.)

10.00

Width (mm)

254.0

Depth (In.)

14.88

Depth (mm)

378.0

Height (In.)

1.63

Height (mm)

41.5

Type

Consolidation Point Box

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383188

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2010

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

48 port Consolidation Point Box PN232B

US English

Part Drawings

48 PORT CONSOLIDATION POINT ENCLOSURE

US English

Specification Sheets

Consolidation Point Boxes

US English

Part Drawings

48 PORT CONSOLIDATION POINT ENCLOSURE

US English

Related Products