BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Raised floor consolidation point enclosure with 12 data and 4 power ports, accepts Mini-ComĀ® Modules, with removable grommet plate.

Specifications

Product Type Consolidation Point Box
Material Aluminum
Overall Width (In.) 10.66
Overall Width (mm) 170.8
Overall Depth (In.) 10.18
Overall Depth (mm) 258.6
Overall Height (In.) 1.63
Overall Height (mm) 41.4
Number of Ports 12
For Use With Low Profile Under Floor Systems and Vertical and Horizontal Wall Mount Applications
Color Black
Standards Met RoHS Compliant
Includes Port Identification Labels, 4 TAK-TY Cable Ties
Sub Brand PanZone

Packaging Detail

UPC 07498307915
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4792
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings UNDER FLOOR MODULAR BOX W/12 DATA AND 4 POWER PORTS 10573-07 English
Specification Sheets Consolidation Point Boxes English